La photo est représentative
Download
Eaton Arrow Hart watertight locking receptacle, #14-8 AWG, 30A, Industrial, 480V, Back wiring, Yellow, Single, Watertight, L16-30, Three-pole, Four-wire, Thermoplastic
| Product Name |
Eaton Arrow Hart watertight locking receptacle
|
| Catalog Number |
L1630RW
|
| UPC |
040893687803
|
| Product Length/Depth |
6.75 in
|
| Product Height |
4 in
|
| Product Width |
4.25 in
|
| Product Weight |
1.025 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
NOM
cULus Listed |
| Special features |
Watertight
|
| Type |
Locking receptacle
|
| Amperage Rating |
30A
|
| Voltage rating |
3Ø 480 V
|
| Contact material |
Nickel plated bronze
|
| Application |
Industrial
|
| Device grade |
Extra heavy-duty industrial specification grade
|
| Wiring method |
Back
|
| Number of wires |
Grounding
4 |
| Number of poles |
Three-pole
|
| Environmental resistance |
NEMA 3
IP66 NEMA 4X NEMA 12 NEMA 4 NEMA 3R |
| Color |
Yellow
|
| Material |
Thermoplastic
|
| Allowable wire size |
#14-8 AWG
|
| NEMA configuration |
L16-30
|
| Torque rating |
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
|
| Design type |
Single receptacle
|
| Face/body material |
Glass filled nylon
|
| Receptacle type |
Locking
|