Eaton Series G motor protection circuit breaker, LG-frame, LG, Fixed thermal, fixed magnetic trip type, Three-pole, 400A, 600 Vac, 65 kAIC at 480 Vac, Line and load, Metric, Motor protection
| Product Name |
Eaton Series G motor protection circuit breaker
|
| Catalog Number |
LGMPH400G
|
| UPC |
782116996124
|
| Product Length/Depth |
4.09 in
|
| Product Height |
5.48 in
|
| Product Width |
5.48 in
|
| Product Weight |
15.3 lb
|
| Certifications |
CSA Certified
UL Listed |
| Amperage Rating |
400 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T186
|
| Circuit breaker type |
LG
|
| Terminals |
Line and load
|
| Frame |
LG
|
| Class |
Motor protection
|
| Mounting hardware |
Metric
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Number of poles |
Three-pole
|