Eaton rotary disconnect line and load terminal lugs,3 lugs, Cu/Al cable,Line and load terminal lugs,400A,F-Frame,#2-600 kcmil per phase,Three-pole,Line and load terminal lugs,R9
| Product Name |
Eaton rotary disconnect line and load terminal lugs
|
| Catalog Number |
LK3R9FN
|
| UPC |
786685408712
|
| Product Length/Depth |
1.49 in
|
| Product Height |
1.5 in
|
| Product Width |
2.87 in
|
| Product Weight |
2.75 lb
|
| Certifications |
Contact Manufacturer
|
| Catalog Notes |
Each catalog number is for line or load side. For both line and load, please order two sets.
|
| Special features |
3 lugs, Cu/Al cable
|
| Type |
Line and load terminal lugs
|
| Amperage Rating |
400A
|
| Number of poles |
Three-pole
|
| Product Category |
Line and load terminal lugs
|
| Frame size |
F
|
| Main lug wire size |
#2-600 kcmil per phase
|
| Series |
R9
|