Split Core Current Transformer, 3500A, 0.6% accuracy, 4.10 x 7.10 in window
| Product Name |
Eaton 5A split core current sensor
|
| Catalog Number |
M050-352
|
| UPC |
782114265307
|
| Product Length/Depth |
10.9 in
|
| Product Height |
1.63 in
|
| Product Width |
7.3 in
|
| Product Weight |
8 lb
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
3500A
|
| Quantity |
1
|
| Current transformer type |
Split Core
|
| Application current (primary rating) |
3500A
|
| Window size |
4.10" x 7.10"
|
| Output Current (Secondary) |
5A
|
| Accuracy |
0.60%
|
| Window |
4.10 x 7.10 in
|