Split Core Current Transformer, 1000A, 1% accuracy, 2.60 x 6.25 in window
| Product Name |
Eaton 5A split core current sensor
|
| Catalog Number |
M080-102
|
| UPC |
782114265130
|
| Product Length/Depth |
6.25 in
|
| Product Height |
1.75 in
|
| Product Width |
6.05 in
|
| Product Weight |
7.5 lb
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
1000A
|
| Quantity |
1
|
| Current transformer type |
Split Core
|
| Application current (primary rating) |
1000A
|
| Window size |
2.60" x 6.25"
|
| Output Current (Secondary) |
5A
|
| Accuracy |
1%
|
| Window |
2.60 x 6.25 in
|