Eaton M22 Modular Pushbuttons, 22.5 mm, Pushbutton, Extended, Non-illuminated, Etching code GB0, STOP inscription, Red, Momentary, Silver bezel, IP67, IP69K, NEMA 4X, 13
| Product Name |
Eaton M22 modular pushbutton
|
| Catalog Number |
M22-DH-R-GB0
|
| UPC |
786685708478
|
| Product Length/Depth |
7 in
|
| Product Height |
1.5 in
|
| Product Width |
5 in
|
| Product Weight |
0.04 lb
|
| Compliances |
CE Marked
GoST-R Bureau Veritas |
| Certifications |
CSA Certified
CCC Marked Lloyd's Register Certified |
| Catalog Notes |
Positively driven contact blocks.
|
| Type |
Extended
|
| Actuator color |
Red
|
| Bezel |
Silver
|
| Operating mode |
Momentary
|
| Illumination |
Non-illuminated
|
| Series |
M22
|
| Environmental rating |
IP67, IP69K
|
| Etching code |
GB0
|
| Degree of protection |
NEMA 13
NEMA 4X |
| Inscription |
STOP
|
| Product category |
Pushbutton
|
| Size |
22.5 mm
|