| Product Name |
Eaton SmartWire-DT Intelligent wiring system control station element
|
| Catalog Number |
M22-SWD-NOP
|
| EAN |
4015081440979
|
| UPC |
786689006181
|
| Product Length/Depth |
6.5 in
|
| Product Height |
1 in
|
| Product Width |
3 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
UL Listed |
| Type |
Element enclosure PCB 4
|
| Quantity |
1
|