Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

MAX-30

Eaton Bussmann series MAX MAXI fuse, Color code green, 32 Vdc, 30A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing, zinc fuse element

Spécifications générales

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
MAX-30
EAN
5027590448239
UPC
051712182126
Product Length/Depth
0.001 in
Product Height
9 in
Product Width
0.001 in
Product Weight
0.28 lb
Compliances
Contact factory
RoHS Compliant

Caractéristiques du produit

Amperage Rating
30 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Colored plastic housing
Zinc fuse element
Packaging type
Standard
Voltage rating
32 Vdc
Type
MAXI fuse
Special features
Color code green
Application
Automotive circuits

Exporter les caractéristiques du produit