Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

MAX-60

Eaton Bussmann series MAX MAXI fuse, Color code blue, 32 Vdc, 60A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing, zinc fuse element

Spécifications générales

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
MAX-60
EAN
5027590448222
UPC
051712182157
Product Length/Depth
0.001 in
Product Height
11 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Contact factory

Caractéristiques du produit

Amperage Rating
60 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard
Voltage rating
32 Vdc
Type
MAXI fuse
Special features
Color code blue
Application
Automotive circuits

Exporter les caractéristiques du produit