easy Programmable Relays, MFD Display, No buttons
| Product Name |
Eaton easy programmable relay
|
| Catalog Number |
MFD-80
|
| EAN |
4015082652500
|
| Product Length/Depth |
3.5 in
|
| Product Height |
1.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.29 lb
|
| Special features |
No buttons
|
| Type |
MFD Display
|
| Quantity |
1
|