Eaton power pedestal bus bar, Complete Three-phase aluminum mechanical bus bar assembly, Bus bars - Pre-2010 Models, Aluminum, Three-phase, Newport Harbor Mate, Newport Camp Mate, Hatteras Light, Park Light
| Product Name |
Eaton power pedestal bus bar
|
| Catalog Number |
MPL1108MFA
|
| UPC |
786685230092
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
5 lb
|
| Certifications |
UL Listed
|
| Special features |
Complete Three-phase aluminum mechanical bus bar assembly
|
| Type |
Bus bars - Pre-2010 Models (Newport Harbor Mate, Newport Camp Mate, Hatteras and Park Light models)
|