Eaton power pedestal faceplate assembly, With breakers, 50 A-20 GFI-20 GFI faceplate assembly, Includes breakers, Newport Harbor Mate, 250V
| Product Name |
Eaton power pedestal faceplate assembly
|
| Catalog Number |
MPL1155A
|
| UPC |
786685230009
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
|
| Special features |
With breakers
|
| Type |
50A-20 GFI-20 GFI faceplate assembly
|
| Accessories |
Includes breakers
|
| Used with |
Newport Harbor Mate
|
| Voltage rating |
250 V
|