| Product Name |
Eaton VoCALL 16 kit
|
| Catalog Number |
MX16CELL
|
| UPC |
786697660580
|
| Product Length/Depth |
0.3 in
|
| Product Height |
5.25 in
|
| Product Width |
4.6 in
|
| Product Weight |
0.106 lb
|
| Compliances |
Not Applicable
|