La photo est représentative
Download
Eaton molded case circuit breaker accessory extension shaft, Extension shaft, NZM3 and NZM4, Series NZM
Product Name |
Eaton molded case circuit breaker accessory extension shaft
|
Catalog Number |
NZM3/4-XV4
|
EAN |
4015082612344
|
Product Length/Depth |
1.378 in
|
Product Height |
1.378 in
|
Product Width |
1.378 in
|
Product Weight |
0.478 lb
|
Compliances |
Contact Manufacturer
|
Used with |
NZM3 and NZM4
|
Series |
Series NZM
|
Type |
Extension shaft
|