Eaton Bussmann series low voltage british standard fuse, 160A, AC 415 V, 31 x 91 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
ODD160
|
| EAN |
5027590505017
|
| Product Length/Depth |
100 mm
|
| Product Height |
36 mm
|
| Product Width |
192 mm
|
| Product Weight |
130 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
160 A
|
| Current type |
AC
|
| Mounting dimension |
M6
|
| Center-to-center distance of connections |
71.6 mm
|
| Breaking capacity |
80 kA
|
| Rated switching capacity |
80 kA
|
| Rated voltage AC |
415 V
|
| Class |
Class gG/gL
|
| Fuse type |
ODD
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Color |
None
|
| Interrupt rating |
80 kAIC
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Connection |
Bolt-on
|
| Construction |
BS88
|
| Construction size |
Other
|
| Fuse shape |
Offset bolted tags
|
| Voltage type |
AC
|
| Voltage rating |
415 V
|
| Type |
Fuse
|
| Application |
general industrial applications
|
| Fuse system (according to IEC 60269) |
Other
|