Eaton Rotary disconnect circuit interruptor, 25 A, Surface mount, Category: disconnect switch
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
P1-25/IVS
|
| EAN |
4015080529620
|
| Product Length/Depth |
3.6 in
|
| Product Height |
2.8 in
|
| Product Width |
2.1 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL Listed
|
| Type |
Circuit interrupter
|
| Amperage Rating |
25A
|
| Mounting |
Surface
|
| Product Category |
Disconnect switch
|