Eaton Rotary disconnect circuit interruptor, 32 A, Distribution board mount- front IP30
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
P1-32/IVS
|
| EAN |
4015080933038
|
| Product Length/Depth |
3.5 in
|
| Product Height |
2.8 in
|
| Product Width |
2.1 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL Listed
|
| Type |
Circuit interrupter
|
| Amperage Rating |
32A
|
| Mounting |
Distribution board
|