Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, FD, Plug, Breaker, F Frame (15-225 A), 15A, 65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac, 100% Neutral, 50% Integral or Housing Ground
| Product Name |
Eaton Pow-R-Way III circuit breaker plug-in unit
|
| Catalog Number |
P3BFD3015N
|
| UPC |
786683006439
|
| Product Length/Depth |
12.36 in
|
| Product Height |
21.2 in
|
| Product Width |
5.43 in
|
| Product Weight |
25 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
UL 857
ANSI IEEE Certified CSA Certified |
| Type |
Breaker
|
| Amperage Rating |
15A
|
| Application |
Busway
|
| Circuit Breaker Frame |
F
|
| Design |
Pow-R-Way III
|
| Number of poles |
Three-pole
|
| Product Category |
Plug
|
| Interrupt rating |
65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac
|
| Neutral Options |
100%
|
| Grounding Options |
50% Integral/Housing
|