Eaton Pow-R-Way III, Fusible plug-in unit, Three-pole, Plug, 800A, 277/480V, Busway, 100% neutral, T class fuses
| Product Name |
Eaton Pow-R-Way III fusible plug-in unit
|
| Catalog Number |
P3F367TN
|
| UPC |
786683020886
|
| Product Length/Depth |
26.31 in
|
| Product Height |
48.9 in
|
| Product Width |
10.59 in
|
| Product Weight |
108 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
ANSI
UL 857 IEEE Certified CSA Certified |
| Type |
Fusible
|
| Amperage Rating |
800A
|
| Application |
Busway
|
| Design |
Pow-R-Way III
|
| Fuse type |
T class
|
| Number of poles |
Three-pole
|
| Product Category |
Plug
|
| Voltage rating |
277 V, 480 V
|
| Neutral Options |
100%
|
| Grounding Options |
50% Integral
|