Eaton molded case circuit breaker accessory monitoring module, Incom monitoring module without auxiliary power, 600 V, Frame J-K, Series G
| Product Name |
Eaton molded case circuit breaker accessory monitoring module
|
| Catalog Number |
PM3LI600
|
| UPC |
786685423548
|
| Product Length/Depth |
6.25 in
|
| Product Height |
7 in
|
| Product Width |
8.25 in
|
| Product Weight |
3.5 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
|
| Voltage rating |
600 V
|
| Frame size |
Frame J-K
|
| Series |
Series G
|
| Type |
Incom monitoring module without auxiliary power
|