La photo est représentative
Download
Eaton Power Distribution Monitoring and Control Processor - Setpoint APP, USB Connection, Programming cable, Used with Power Defense PXR, Trip Units Mini USB, Processor Base Unit Type with setpoints app
Product Name |
Eaton PX Dashboard Lite Processor
|
Catalog Number |
PXDBL-PROCESS-0S000
|
UPC |
786689239596
|
Product Length/Depth |
6 in
|
Product Height |
2 in
|
Product Width |
4.5 in
|
Product Weight |
2.5 lb
|
Compliances |
CE Marked
|
Certifications |
UL Recognized
|
Special features |
Mini USB
|
Type |
Processor Base Unit with setpoints app with setpoints app
|
Connection |
USB
|
Product Category |
Programming cable
|
Used with |
Power Defense PXR
|