PXM 1000 multifunction power and energy meter, LCD display, Frequency range 45-65Hz,, Works exclusively with PXM 1000 Rogowski Coil CTs, Power supply 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol
| Product Name |
Eaton Power Xpert meter 1000
|
| Catalog Number |
PXM1000MB4R
|
| UPC |
786689771874
|
| Product Length/Depth |
4 in
|
| Product Height |
4 in
|
| Product Width |
2.5 in
|
| Product Weight |
1 lb
|
| Compliances |
Contact Manufacturer
CE Marked |
| Certifications |
UL Recognized
|