Eaton Power Xpert meter 1100, LCD display, Frequency 400Hz, Selectable current input 1A or 5A, Power supply 20-60Vdc, RS485 port with Modbus-RTU and DNP3.0, with data logging
| Product Name |
Eaton Power Xpert meter 1100
|
| Catalog Number |
PXM1100MA44
|
| UPC |
786687033912
|
| Product Length/Depth |
4 in
|
| Product Height |
4 in
|
| Product Width |
2.5 in
|
| Product Weight |
1 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
|
| Type |
Meter
|
| Voltage rating |
20-60 Vdc
|