PXM 1000 Multifunction Power/Energy Meter, LCD display, Nom. 5A, Power supply 100-415V or 100-300Vdc,, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol, 16MB , Voltage and Current Waveform Capture, Voltage Sag and Swell Recording
| Product Name |
Eaton Power Xpert meter 1300
|
| Catalog Number |
PXM1300MB15
|
| UPC |
786689771478
|
| Product Length/Depth |
4 in
|
| Product Height |
4 in
|
| Product Width |
2.5 in
|
| Product Weight |
1 lb
|
| Compliances |
Contact Manufacturer
CE Marked |
| Certifications |
UL Recognized
|