Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PXM2260MA65115

Power Xpert Meter 2000, 512 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, 2 relay outputs/2 status inputs, Gateway card

Spécifications générales

Product Name
Eaton Power Xpert meter 2260
Catalog Number
PXM2260MA65115
UPC
786685349237
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz
ANSI/IEEE Std C62.41

Caractéristiques du produit

Type
Power quality meter (with integral display)
Memory
512 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watts
Watt Demand
View current & voltage phasors on display
Va demand
Power-Real, Reactive, Apparent
Wh --Positive & Negative
Per Phase Power Factor
Demand Metering
Current & Voltage - Per Phase
Neutral Current
Logging
Time / date stamp
Email on alarm
Event Log
Data Logging
I/O capability
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Voltage Disturbance Trigger
Digital Input/Output
Sub Cycle- Sag/ Swell
Communications
10 / 100 RJ - 45 Ethernet Port
BACnet/IP
Graphic Display (Local - Remote)
Modbus RTU (RS - 485)
Modbus TCP
Modification 1
2 relay outputs, 2 status inputs
Modification 2
Gateway card

Exporter les caractéristiques du produit