Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

PXM2260MA65135

Power Xpert Meter 2000, 512 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, 4 analog outputs: 0-1 mA, Gateway card

Options de remplacement :

Spécifications générales

Product Name
Eaton Power Xpert meter 2260
Catalog Number
PXM2260MA65135
UPC
786685349251
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
cUL 22Cz
IEC 60687
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20

Caractéristiques du produit

Type
Power quality meter (with integral display)
Memory
512 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Per Phase Power Factor
Current & Voltage - Per Phase
Neutral Current
Va demand
View current & voltage phasors on display
Wh --Positive & Negative
Watt Demand
Watts
Demand Metering
Power-Real, Reactive, Apparent
Logging
Email on alarm
Event Log
Time / date stamp
Data Logging
I/O capability
Analog Input/Output
Sub Cycle- Sag/ Swell
Digital Input/Output
Voltage Disturbance Trigger
Prog. Pulse Output --Wh, Varh, Vah
Communications
10 / 100 RJ - 45 Ethernet Port
Modbus RTU (RS - 485)
Modbus TCP
Graphic Display (Local - Remote)
BACnet/IP
Modification 1
4 analog outputs: 0-1 mA
Modification 2
Gateway card

Exporter les caractéristiques du produit