Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Commercialisation bientôt interrompue

PXM2270MA65145

Power quality plus meter, 768 MB, Transducer only (no display), 60 Hz , 5A secondary, 90-265 Vac/dc, Gateway card

Options de remplacement :

Spécifications générales

Product Name
Eaton Power Xpert meter 2270
Catalog Number
PXM2270MA65145
UPC
786685349428
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 60687
cUL 22Cz
ANSI/IEEE Std C12.20
ANSI/IEEE Std C62.41

Caractéristiques du produit

Type
Power quality plus meter (with integral display)
Memory
768 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
View current & voltage phasors on display
Watts
Per Phase Power Factor
Va demand
Watt Demand
Current & Voltage - Per Phase
Demand Metering
Power-Real, Reactive, Apparent
Wh --Positive & Negative
Neutral Current
Waveform analysis
Waveform Captured On Threshold / Input
Logging
Data Logging
Email on alarm
Time / date stamp
Event Log
I/O capability
Sub Cycle- Sag/ Swell
Voltage Disturbance Trigger
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Digital Input/Output
Communications
Modbus TCP
10 / 100 RJ - 45 Ethernet Port
BACnet/IP
Modbus RTU (RS - 485)
Graphic Display (Local - Remote)
Modification 1
4 analog outputs: 4-20 mA
Modification 2
Gateway card

Exporter les caractéristiques du produit