Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

PXM2290MA65145

Power quality plus with up to 512 samples/cycle recording meter, 768 MB, Transducer only (no display), 60 Hz, 5A secondary, 24-60 Vdc, 4 analog outputs: 0-1 mA, Gateway card

Options de remplacement :

Spécifications générales

Product Name
Eaton Power Xpert meter 2290
Catalog Number
PXM2290MA65145
UPC
786685537795
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20
ANSI/IEEE Std C62.41
IEC 60687
cUL 22Cz

Caractéristiques du produit

Type
Power quality plus with up to 512 samples/cycle recording meter (with integral display)
Memory
768 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watt Demand
Current & Voltage - Per Phase
Per Phase Power Factor
Demand Metering
Wh --Positive & Negative
Va demand
Watts
Neutral Current
View current & voltage phasors on display
Power-Real, Reactive, Apparent
Waveform analysis
Waveform Captured On Threshold / Input
Logging
Time / date stamp
Data Logging
Email on alarm
Event Log
I/O capability
Digital Input/Output
Sub Cycle- Sag/ Swell
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Voltage Disturbance Trigger
Communications
Modbus RTU (RS - 485)
BACnet/IP
Modbus TCP
10 / 100 RJ - 45 Ethernet Port
Graphic Display (Local - Remote)
Modification 1
4 analog outputs: 4-20 mA
Modification 2
Gateway card

Exporter les caractéristiques du produit