Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PXM3000MA11

PXM3000 web enabled power quality meter with LCD display, 100mA current input, Power supply 100-277 Vac or 100-250 Vdc, Frequency range 45-65Hz, Built in RS-485 and Ethernet ports with Modbus RTU, DNP 3.0 RTU, Modbus TCP and BACNet IP

Spécifications générales

Product Name
Eaton Power Xpert meter 3000
Catalog Number
PXM3000MA11
UPC
786689327415
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL Recognized

Caractéristiques du produit

Type
Meter
Voltage rating
100-240 Vac or 110-250 Vdc
Memory
2 GB
%Thd - current and voltage
To 63rd
Individual harmonics magnitude
To 63rd
Waveform capture sampling rate
128/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
100 mA
Instrumentation
View current & voltage phasors on display
Demand Metering
Watt Demand
Neutral Current
Current & Voltage - Per Phase
Power-Real, Reactive, Apparent
Va demand
Watts
Wh --Positive & Negative
Per Phase Power Factor
Logging
Time / date stamp
I/O capability
Digital Input/Output
Sub Cycle- Sag/ Swell
Analog Input/Output
Prog. Pulse Output --Wh, Varh, Vah

Exporter les caractéristiques du produit