Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

PXM3000MA13

PXM3000 web enabled power quality meter with LCD display, 333mV current input, Power supply 100-277 Vac or 100-250 Vdc, Frequency range 45-65Hz, Built in RS-485 and Ethernet ports with Modbus RTU, DNP 3.0 RTU, Modbus TCP and BACNet IP

Spécifications générales

Product Name
Eaton Power Xpert meter 3000
Catalog Number
PXM3000MA13
UPC
786689327224
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL Recognized

Caractéristiques du produit

Type
Meter
Voltage rating
100-240 Vac or 110-250 Vdc
Memory
2 GB
%Thd - current and voltage
To 63rd
Individual harmonics magnitude
To 63rd
Waveform capture sampling rate
128/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
333 mV
Instrumentation
Per Phase Power Factor
View current & voltage phasors on display
Va demand
Current & Voltage - Per Phase
Wh --Positive & Negative
Neutral Current
Watt Demand
Watts
Power-Real, Reactive, Apparent
Demand Metering
Logging
Time / date stamp
I/O capability
Sub Cycle- Sag/ Swell
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Analog Input/Output

Exporter les caractéristiques du produit