Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PXMP-MB-AB

Eaton Power Xpert Multi-Point Meter Multi-Point Meter 1 hp 4 6 8 12 ft NEMA 1 IP20 12 5-95% noncondensing Single-phase Three-wire with ABN voltage inputs 2.0 kV 35 ohms max Digital output

Spécifications générales

Product Name
Eaton Power Xpert multi point meter
Catalog Number
PXMP-MB-AB
UPC
786685761152
Product Length/Depth
15.7 in
Product Height
1.5 in
Product Width
12.5 in
Product Weight
10 lb
Compliances
FCC Part 15
CE Marked
Certifications
UL Listed file E185559 UL Listed file 61010-1 EMC EN 61326 ANSI/IEEE Std C12.20 Class 0.5% using Eaton Current Sensors (CSXXX series PXMP-CSXXX series) CISPR 11 Class B

Caractéristiques du produit

Type
Multi-Point Meter
Alarms
5-95% noncondensing
Indicators
12
Number of CT inputs
Single-phase
Memory
256 MB
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
None
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
100 mA
Output
Digital
Logging
Data Logging
I/O capability
Programmable Discrete Inputs
Communications
Modbus RTU (RS - 485)

Exporter les caractéristiques du produit