Eaton Power Xpert Multi-Point Meter, Module, External power source, 10 mA, CT secondary, 67 ohms, used with PXMP-MB, PXMP-MM10MA
| Product Name |
Eaton Power Xpert multi point Meter module
|
| Catalog Number |
PXMP-MM10MA
|
| UPC |
786685757889
|
| Product Length/Depth |
11 in
|
| Product Height |
1 in
|
| Product Width |
2.9 in
|
| Product Weight |
0.3 lb
|
| Compliances |
CE Marked
|
| Certifications |
ANSI/IEEE Std C12.20 (0.5% accuracy)
CSA Std. C22.2 No. 1010.1.92 UL Listed 61010-1 File E185559 |
| Catalog Notes |
20% over-range, see sensor for primary isolation
|
| Used with |
PXMP-MB, PXMP-MM10MA
|
| Type |
Module
|
| Memory |
None
|
| %Thd - current and voltage |
None
|
| Individual harmonics magnitude |
None
|
| Waveform capture sampling rate |
None
|
| Impulse transient capture |
None
|
| ANSI % revenue accuracy |
C12.20 (0.5)
|
| Current sensor input |
10 mA
|
| Instrumentation |
Va demand
Watt Demand Per Phase Power Factor Watts Current & Voltage - Per Phase Demand Metering |
| Logging |
Data Logging
|
| I/O capability |
Prog. Pulse Output --Wh, Varh, Vah
Analog Input/Output Digital Input/Output |
| Model |
External power source
|