PXMP Sensor Cable Kit, (3) 12 ft, used with PXMP-CSXXX and PXMP-IMXXX
| Product Name |
Eaton Power Xpert multi point meter cable
|
| Catalog Number |
PXMP-SC12-3
|
| UPC |
786685623948
|
| Product Length/Depth |
144 in
|
| Product Height |
0.28 in
|
| Product Width |
0.28 in
|
| Product Weight |
0.8 lb
|
| Certifications |
UL Listed file 61010-1
UL Listed file E185559 |
| Used with |
PXMP-CSXXX and PXMP-IMXXX
|
| Special features |
Used with PXMP-CSXXX and PXMP-IMXXX
|
| Type |
PXMP Sensor Cable Kit
|
| Cable size |
(3) 12 ft
|