Eaton Bolt-on dual function AF/GF 1P 15A circuit breaker
| Product Name |
Eaton QB arc fault / ground fault circuit breaker
|
| Catalog Number |
QB1015AFGF
|
| UPC |
786670009009
|
| Product Length/Depth |
18.25 in
|
| Product Height |
3.25 in
|
| Product Width |
13.25 in
|
| Product Weight |
5.98 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
15 A
|
| Voltage rating |
10
|
| Circuit breaker type |
BR
|
| Interrupt rating |
10 kAIC
|
| Number of poles |
Single-pole
|
| Type |
Arc Fault / Ground Fault Circuit Breakers
|
| Special features |
CIRCUIT BREAKER
|