Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

QBGFEP2015

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,Bolt-on mounting,15A,10 kAIC,Two-pole,120/240V,Non-Interchangeable,30 mA Trip sensitivity,QBGFEP

Spécifications générales

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBGFEP2015
UPC
786679473474
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
2 in
Product Weight
0.66 lb
Certifications
UL 943
Catalog Notes
HACR rated

Caractéristiques du produit

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBGFEP
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Two-pole
Trip rating
30 mA trip sensitivity
Type
Ground fault circuit breaker
Special features
Bolt-on mounting

Exporter les caractéristiques du produit