Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

QCF2015

Eaton Quicklag Type QCF 1/2-inch Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,15 A,10 kAIC,Two-pole,120/240 V,Thermal-magnetic,Cable-in/cable-out,QCF,Fixed

Spécifications générales

Product Name
Eaton QCF thermal magnetic circuit breaker
Catalog Number
QCF2015
UPC
786679143285
Product Length/Depth
4.6 in
Product Height
1.2 in
Product Width
3 in
Product Weight
0.53 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard Breaker terminals are box type lugs.

Caractéristiques du produit

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
T268
Circuit breaker type
QCF
Terminals
Fixed
Mounting Method
Front
Interrupt rating
10 kAIC
Connection
Cable-in/cable-out
Number of poles
Two-pole
Type
Industrial circuit breaker

Exporter les caractéristiques du produit