Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

QCF2035

Eaton Quicklag Type QCF 1/2-inch Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,35 A,10 kAIC,Two-pole,120/240 V,Thermal-magnetic,Cable-in/cable-out,QCF,Fixed

Spécifications générales

Product Name
Eaton QCF thermal magnetic circuit breaker
Catalog Number
QCF2035
UPC
786679143360
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.5 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard Breaker terminals are box type lugs.

Caractéristiques du produit

Amperage Rating
35 A
Voltage rating
120/240 V
Trip Type
T268
Circuit breaker type
QCF
Terminals
Fixed
Mounting Method
Front
Interrupt rating
10 kAIC
Connection
Cable-in/cable-out
Number of poles
Two-pole
Type
Industrial circuit breaker

Exporter les caractéristiques du produit