Eaton meter socket, Combo meter socket and circuit breaker, 150A CSR breaker, NEMA 3R, 25 kAIC, 120/240 Vac
| Product Name |
Eaton meter socket
|
| Catalog Number |
RC150N
|
| UPC |
786687121305
|
| Product Length/Depth |
5.24 in
|
| Product Height |
28.5 in
|
| Product Width |
12.38 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|