| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
RH6
|
| UPC |
786689806439
|
| Product Length/Depth |
50.5 in
|
| Product Height |
66 in
|
| Product Width |
32 in
|
| Product Weight |
1.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Recognized
Not Applicable |
| Catalog Notes |
ENCLOSURE FOR CASE E
|
| Special features |
VENTILATED
|
| Type |
RAINHOOD
|
| Used with |
CASE E
|
| Design |
GENERAL PURPOSE
|
| Application |
XFMR RAINHOOD
|
| Frame |
CASE D
|