Eaton 5A solid core current sensor, 1200A, 0.3% accuracy, 3.25 in window
| Product Name |
Eaton 5A solid core current sensor
|
| Catalog Number |
S080-122
|
| UPC |
782114225721
|
| Product Length/Depth |
6.17 in
|
| Product Height |
1.5 in
|
| Product Width |
5.72 in
|
| Product Weight |
2 lb
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
1200A
|
| Quantity |
1
|
| Current transformer type |
Solid Core
|
| Application current (primary rating) |
1200A
|
| Window size |
3.25" (diameter)
|
| Output Current (Secondary) |
5A
|
| Accuracy |
0.30%
|
| Window |
3.25 in
|