Eaton Arrow Hart heavy-duty universal nema power plug , #10-6 AWG, 30A/50A, Commercial, range & dryer, 125V, Back wire, Black, Brass, PVC, 5-30P, 5-50P, Screw, 1.10", Vinyl, Retail Box
| Product Name |
Eaton Arrow Hart heavy-duty universal NEMA power plug
|
| Catalog Number |
S41-SP
|
| UPC |
032664199707
|
| Product Length/Depth |
3 in
|
| Product Height |
7 in
|
| Product Width |
6 in
|
| Product Weight |
0.455 lb
|
| Certifications |
UL Listed
|
| Device type |
Plug
|
| Special features |
|
| Type |
Angled plug
|
| Amperage Rating |
30 A/50 A
|
| Voltage rating |
125V
|
| Contact material |
Brass
|
| Features |
Non-grounding
Pressure plates to protect wires |
| Application |
Commercial, range and dryer
|
| Device grade |
Heavy-duty industrial specification grade
|
| Wiring method |
Back wire
|
| Number of wires |
3
|
| Number of poles |
Two-pole
|
| Style type |
Power, Universal angled body
|
| Cord range |
1.10"
|
| Material |
Vinyl
|
| Packaging type |
Retail Box
|
| Color |
Black
|
| Connection type |
Screw
|
| Allowable wire size |
#10-6 AWG
|
| NEMA configuration |
5-30P, 5-50P
|
| Torque rating |
20 lbf-inch
|
| Design type |
Straight blade
|
| Face/body material |
PVC
|