Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

SA399O

Eaton straight blade plug , #14 AWG, 15A, Industrial, 125V, Back wire, Orange, Brass, Impact-resistant thermoplastic, 5-15P, Two-pole, three-wire, Screw, 0.33" in diameter, Thermoplastic, Core pack

Spécifications générales

Product Name
Eaton straight blade plug
Catalog Number
SA399O
UPC
052757399708
Product Length/Depth
1.56 in
Product Height
1.08 in
Product Width
1.08 in
Product Weight
0.055 lb
Certifications
UL
Federal Specification Classification 6221 02

Caractéristiques du produit

Device type
Plug
Special features
Spring action
Type
Plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Spring action
Application
Industrial
Device grade
Standard grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33" in diameter
Material
Thermoplastic
Packaging type
Core pack
Color
Orange
Connection type
Screw
Allowable wire size
#14 AWG
NEMA configuration
5-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic
Receptacle type
Two-pole, three-wire

Exporter les caractéristiques du produit