Eaton Surge Protection Device, SPD Series, 50 kA per phase, 208Y/120V (4W+G) rating, 150 L-N, 150 L-G, 150 N-G, 300 L-L MCOV, Internal integrated, , used with Switchboard, busways, panel boards (PRL1a, 2a, 3a, 3e, 4)
| Product Name |
Eaton SPD series surge protection device
|
| Catalog Number |
SPD050208Y2C
|
| UPC |
786685321264
|
| Product Length/Depth |
9.5 in
|
| Product Height |
3.45 in
|
| Product Width |
5.4 in
|
| Product Weight |
3.5 lb
|
| Certifications |
UL 1449
UL Listed |
| Accessories |
Standard feature package
|
| Frequency rating |
50/60 Hz
|
| Interrupt rating |
200 kAIC
|
| Nominal Discharge Current |
20 kA
|
| Operating voltage |
150 L-N, 150 L-G, 150 N-G, 300 L-L
|
| Used with |
Switchboard, busways, and panelboards (PRL1a, 2a, 3a, 3e, 4)
|
| Voltage rating |
120/208 wye (4W+G)
|
| Surge current |
50 kA per phase
|
| Short-circuit rating |
200 kA
|
| Operating temperature |
-40 to 50 °C
|
| Mounting Method |
Internal integrated
|
| Type |
SPD
|
| Special features |
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button
|