Surge Protection Device, SPD series, 200 kAIC, 347/600V wye (4W+G), Standard feature package, NEMA 4X stainless steel enclosure, External side mount, 420 L-N, 420 L-G, 420 N-G, 840 L-L operating voltage
| Product Name |
Eaton SPD series surge protection device
|
| Catalog Number |
SPD200600Y2P
|
| UPC |
786685340890
|
| Product Length/Depth |
9.5 in
|
| Product Height |
3.45 in
|
| Product Width |
5.4 in
|
| Product Weight |
3.5 lb
|
| Certifications |
UL 1449
|
| Accessories |
Standard feature package
|
| Voltage rating |
347/600V wye (4W+G)
|
| Enclosure |
NEMA 4X
|
| Mounting Method |
External side
|
| Enclosure material |
Stainless steel
|
| Interrupt rating |
200 kAIC
|
| Operating voltage |
420 L-N, 420 L-G, 420 N-G, 840 L-L
|
| Series |
SPD
|
| Type |
Surge protection device
|
| Special features |
Standard feature package
|