CT MOUNTING BRACKET FOR 3135, 0812, 2031, 3147, 3163 split core series CT's
| Product Name |
Eaton 5A solid core current sensor
|
| Catalog Number |
SPLITBRAC
|
| UPC |
786689896959
|
| Product Length/Depth |
0.88 in
|
| Product Height |
0.75 in
|
| Product Width |
4.44 in
|
| Product Weight |
1.5 lb
|
| Quantity |
1
|