Surge Protective Device, Max series, Single module, 100 kA per phase, 120/240 split phase, Basic, NEMA 4X with internal circuit breaker
| Product Name |
Eaton SPD MAX series surge protection device
|
| Catalog Number |
SPM100240S1V
|
| UPC |
786685913476
|
| Product Length/Depth |
9.3 in
|
| Product Height |
17.5 in
|
| Product Width |
14.91 in
|
| Product Weight |
50 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Electrical Notice NO. 516 Edition 1
UL 1449 UL 1283 CSA Std. C22.2 No. 8-M1986 |
| Voltage rating |
120/240 V
|
| Enclosure |
NEMA 4X with internal circuit breaker
|
| Type |
Max series
|
| Special features |
Basic
|