Eaton SPD Max series surge protection device, SPD Max Series, 200 kA per phase, 230 Single Phase, Power Xpert SPD, NEMA 4 with internal circuit breaker
| Product Name |
Eaton SPD MAX series surge protection device
|
| Catalog Number |
SPM200230L4R
|
| UPC |
786689410186
|
| Product Length/Depth |
9.5 in
|
| Product Height |
17.05 in
|
| Product Width |
15 in
|
| Product Weight |
52 lb
|
| Certifications |
UL 1449
|
| Voltage rating |
230 V
|
| Surge current |
200kA per phase
|