Eaton Shunt trip safety switch, 30 A, Coil V: 120 Vac, NEMA 4X, Grade 304 stainless steel, 600 V, Three-pole, Fusible without neutral
| Product Name |
Eaton shunt trip safety switch
|
| Catalog Number |
STS361FW3
|
| UPC |
786685824765
|
| Product Length/Depth |
11.43 in
|
| Product Height |
21.58 in
|
| Product Width |
11.58 in
|
| Product Weight |
29 lb
|
| Certifications |
UL Listed
cUL Certified |
| Type |
Shunt trip safety switch
|
| Amperage Rating |
30A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Coil voltage |
120 Vac
|
| Enclosure |
NEMA 4X
|
| Enclosure material |
304 stainless steel
|
| Protection |
Fusible
|
| Voltage - max |
600 V
|