Eaton shunt trip safety switch, 30 A, Three-pole, 600 Vac, 250 Vdc, 24 Vdc, NEMA 4, Painted steel, Non-Fusible, 600 V
| Product Name |
Eaton shunt trip safety switch
|
| Catalog Number |
STS361UP6
|
| UPC |
786685825243
|
| Product Length/Depth |
11.43 in
|
| Product Height |
21.58 in
|
| Product Width |
11.58 in
|
| Product Weight |
28 lb
|
| Certifications |
UL Listed
cUL Certified |
| Type |
Shunt trip safety switch
|
| Amperage Rating |
30A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Coil voltage |
24 Vdc
|
| Enclosure |
NEMA 4
|
| Enclosure material |
Painted steel
|
| Protection |
Non-Fusible
|
| Voltage - max |
600 V
|