Eaton shunt trip safety switch, 60 A, Three-pole, 600 Vac, 250 Vdc, Alarm switch, Auxiliary contact, 120 Vac, 1 NO -1 NC, NEMA 12, NEMA 3R, Fusible, 600 V
| Product Name |
Eaton shunt trip safety switch
|
| Catalog Number |
STS362FD34
|
| UPC |
786685825410
|
| Product Length/Depth |
11.43 in
|
| Product Height |
21.58 in
|
| Product Width |
11.58 in
|
| Product Weight |
29 lb
|
| Certifications |
UL Listed
cUL Certified |
| Type |
Shunt trip safety switch
|
| Amperage Rating |
60A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Alarm type |
Alarm switch
|
| Auxiliary contacts |
Auxiliary contact
|
| Coil voltage |
120 Vac
|
| Contact configuration |
1 NO 1 NC
|
| Enclosure |
NEMA 12, NEMA 3R
|
| Protection |
Fusible
|
| Voltage - max |
600 V
|